IESNA:LM-63-2002
[TEST]P1344012
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R209735DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]489
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
16.9 25.3 38.6 63.4 120.2 331 763.9 1496.8 2243 2499.9
2729.3 2888.1 3063.8 3212.8 3309.5 3410.3 3467.9 3486.1 3452.4 3378.8
3281.6 3135.6 2987.9 2817.6 2652.5 2413 2131.2 1799 1517.2 795.4
341.6 86.5 37.3 13.8 4.4 0.9 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 25.3 39.5 63 122.9 345.2 799 1468.4 2217.8 2491.5
2678.7 2865 3034.5 3167.1 3284.7 3364.6 3418.2 3423.6 3388.5 3324.6
3228.4 3105 2949.3 2794.5 2617 2358.8 2106 1798.5 1464.9 791
343.8 83 36.4 14.2 4.4 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
16.9 24.8 39 62.1 120.7 323 754.2 1444 2162.3 2400.5
2629.9 2818.9 2967.1 3087.3 3182.2 3263.9 3304.2 3312.2 3282.9 3222.6
3128.1 3015 2886.3 2695.5 2504.3 2278.5 1994.6 1692 1399.2 752.4
317.2 82.1 35.5 14.6 4.4 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.8 39 62.6 120.2 312.3 757.3 1402.8 2072.2 2345.1
2547.8 2726.2 2858.8 2970.6 3055.3 3117.9 3150.7 3156 3130.8 3070
2990.1 2883.2 2742.1 2580.2 2382.3 2149.9 1865.1 1598.4 1281.7 664.1
303.9 85.2 35.5 14.2 4.9 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24.4 38.6 61.2 112.2 306.1 720 1326.9 1975.5 2196
2399.6 2578.9 2710.2 2808.2 2881.4 2929.3 2960.4 2967.9 2944 2890.8
2807.8 2700.9 2546 2383.2 2191.1 1926.3 1680.1 1417.4 1142.8 586.5
273.7 85.2 33.3 14.2 4.9 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.8 39 60.3 111.8 282.2 651.7 1226.7 1826.9 2054
2245.3 2397.4 2531 2623.2 2690.7 2734.6 2759 2760.8 2738.6 2686.7
2601.9 2480.8 2326.4 2158.7 1948.5 1719.5 1484 1240.9 992.9 498.2
236.9 82.5 31.9 13.8 5.3 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24 38.2 59.4 106.5 272 591.8 1097.6 1673.4 1877
2048.3 2189.8 2294.1 2385 2447.6 2483 2503.5 2500.3 2471.5 2406.3
2317.1 2197.3 2041.2 1875.3 1668.5 1464 1231.1 1012.8 793.2 396.2
200.1 74.1 29.7 13.8 5.3 1.3 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24.4 37.3 59 98.9 245.8 540.4 966.7 1476.9 1666.8
1826.9 1958.2 2064.3 2132.6 2184.9 2210.2 2218.2 2206.7 2168.5 2106
2008.4 1891.7 1730.6 1574 1385.5 1201.4 1008.4 818.5 640.6 330.1
166.8 69.7 27.1 13.3 5.3 1.3 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
16.9 24.4 36.4 56.3 92.3 220.5 479.6 853.6 1286.6 1452.5
1594.4 1713.3 1798.1 1857.1 1895.2 1908.5 1905.9 1882.4 1840.7 1769.7
1686.3 1567.4 1422.3 1253.3 1107.3 927.6 765.3 631.7 490.2 258.2
142.9 64.3 24.8 12 5.3 1.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
16.9 24 36.4 55 88.7 201.4 418.4 735.1 1108.2 1241.3
1359.8 1443.6 1514.1 1561.6 1583.3 1584.2 1570.5 1536.8 1488.4 1423.6
1326.9 1219.6 1099.3 965.4 839.8 704.1 587.8 473.4 381.5 210.3
115.8 59 22.2 10.6 4.9 1.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
16.9 21.7 28.8 37.7 49.7 63 90.1 125.5 149.9 153.9
154.4 153.1 149.5 146 140.2 133.1 124.7 114.9 106 95.8
85.6 76.7 68.3 59.9 51 41.3 31.5 24.4 19.1 12
7.1 4 1.8 0.9 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
16.9 19.5 21.7 23.5 24.4 24.8 24.4 22.2 19.1 18.2
16.9 15.5 14.2 13.3 12.4 11.1 10.2 8.9 7.5 6.2
5.3 4.4 4 3.5 2.7 2.2 1.8 1.3 1.3 0.4
0 0 0 0 0.4 0.4 0.9 0.9 0.9 1.3
1.3 1.3 1.3 0.9 0.9 0.9 0.9 0.9 0
16.9 17.3 16 14.6 12.9 11.1 9.3 7.5 6.2 5.3
4.9 4.4 4 3.5 3.1 2.7 2.2 1.8 1.3 1.3
0.9 0.9 0.9 0.9 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.9 0.9 0.9 1.3 1.3 1.8 1.8
1.8 1.8 1.8 1.3 1.3 1.3 1.3 1.3 0
16.9 14.6 12 9.8 8 5.8 4.4 2.7 1.8 1.3
0.9 0.9 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.9 1.3 1.8 1.8 1.8
1.8 1.3 1.3 1.3 0.9 0.9 0.9 0.9 0
16.9 12.4 9.8 7.1 5.3 3.5 1.8 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.9 1.3 1.3 1.8 1.8 1.8
1.8 1.8 1.3 0.9 0.9 0.4 0.4 0.4 0
16.9 12 8.9 6.2 4 2.2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.9 1.3 1.8 1.8 2.2 2.2 2.2 2.2
2.2 1.8 1.8 1.3 1.3 0.9 0.4 0 0
16.9 11.5 8.4 5.8 4 2.2 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.9 1.3 1.3 1.8 2.2 2.2 2.7 2.7 2.7
2.2 2.2 1.8 1.3 1.3 0.9 0.4 0.4 0
